IESNA:LM-63-2002
[TEST]P1442095
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2509-539-28)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/23/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - INVUE
[LUMCAT]LXB-C1-830-X-U-A-GM
[LUMINAIRE]LuxeScape OUTDOOR ARCHITECTURAL BOLLARD LUMINAIRE
[MORE]ASYMMETRIC OPTIC, GRAPHITE METALLIC PAINTED FINISH
[LAMP]2200K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_INPUT_ELECTRICAL]120 VOLTS
[_THDi]0.0990467
[_PF]0.983666
[_WARMUP HR]2
[_TOTAL OP TIME HR]3
[_STAB TIME HR]0.5
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Dock, Garage, Government, Healthcare, Hospitality, Hotel, Industrial, Institutional, Parking, Parks, Pathway, Pedestrian, Prison, Recreation, Roadway, Sidewalk, Site
[MORE] Stairway, Street, Underpass, Walkway, Direct, Emergency, Corrosion Resistant, Damp Location, Hose Down, Retrofit, Vandal Resistant, Waterproof, Wet Location
[_SEARCH_MOUNTING] Pole, Post Top
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]518
TILT=NONE
1 -1 1 38 22 1 1 -0.395833 -0.395833 0
1 1 10.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 61 62.5 65 67.5 70
72.5 75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 62 65 75
85 90 95 105 115 125 135 145 155 165
175 180
8.2 10.7 18.1 28 35.4 41.2 43.7 48.6 51.9 55.2
59.3 62.6 65.9 68.4 70 73.3 76.6 81.6 95.6 103
111.2 113.7 114.5 112.9 107.9 105.5 100.5 90.6 79.1 65.9
51.1 36.3 23.1 12.4 5.8 2.5 2.5 0
8.2 10.7 18.1 27.2 37.1 38.7 44.5 48.6 52.7 56.9
59.3 63.4 65.9 68.4 70.9 73.3 75.8 81.6 95.6 102.2
111.2 114.5 116.2 114.5 109.6 106.3 102.2 92.3 79.9 66.7
51.9 37.1 23.1 12.4 5.8 2.5 2.5 0
8.2 10.7 18.1 29.7 33.8 37.1 43.7 47.8 52.7 55.2
57.7 60.2 63.4 65.9 67.6 70.9 74.2 79.9 96.4 106.3
117.8 122.8 123.6 119.5 113.7 110.4 105.5 93.9 82.4 69.2
53.6 38.7 23.9 12.4 5.8 3.3 2.5 0
8.2 11.5 17.3 28.8 33 37.9 42 42.8 44.5 48.6
50.3 54.4 56.9 59.3 61.8 63.4 67.6 73.3 89 96.4
107.1 112.1 111.2 104.6 99.7 97.2 92.3 82.4 71.7 59.3
46.1 33.8 21.4 11.5 4.9 1.6 0.8 0
8.2 10.7 16.5 25.5 31.3 33.8 37.1 38.7 40.4 43.7
47 50.3 53.6 56.9 60.2 65.1 70.9 81.6 103.8 123.6
147.5 163.2 170.6 173.9 173 171.4 166.4 157.4 145 130.2
110.4 86.5 61.8 35.4 13.2 3.3 1.6 0
8.2 9.9 16.5 22.2 27.2 28.8 30.5 32.1 35.4 39.6
44.5 51.9 59.3 65.9 72.5 81.6 93.1 117 161.5 200.2
243.1 274.4 291.7 294.2 292.5 290.9 286.8 272.7 252.1 225
192 155.7 113.7 70.9 27.2 4.9 2.5 0
8.2 9.9 14.8 20.6 23.1 24.7 25.5 28.8 33.8 39.6
49.4 60.2 66.7 73.3 79.9 89.8 101.4 126.1 182.1 225.8
275.2 319.7 342 342 341.1 343.6 341.1 321.4 292.5 263.7
225.8 180.5 132.7 83.2 33.8 5.8 3.3 0
8.2 9.9 14 19.8 21.4 21.4 23.1 28 32.1 38.7
50.3 60.2 66.7 75 81.6 91.5 103.8 131.8 187.9 234.8
283.5 331.2 349.4 349.4 352.7 354.3 351.8 327.1 299.9 271.9
234 185.4 136.8 87.3 37.1 6.6 3.3 0
8.2 9.9 13.2 19 20.6 20.6 23.1 27.2 31.3 37.9
48.6 59.3 66.7 74.2 81.6 91.5 103.8 131.8 186.2 233.2
282.6 328.8 347.7 346.9 349.4 351 349.4 326.3 298.3 270.3
233.2 187 138.4 86.5 39.6 7.4 3.3 0
8.2 9.1 12.4 18.1 19.8 19.8 21.4 24.7 29.7 34.6
41.2 48.6 59.3 66.7 75 84 97.2 122 168.9 216.7
259.6 294.2 313.1 318.1 318.9 318.1 314.8 296.6 272.7 245.6
211.8 171.4 126.1 79.9 33.8 7.4 2.5 0
8.2 9.1 12.4 17.3 18.1 19 22.2 24.7 27.2 33
38.7 43.7 49.4 54.4 59.3 65.9 74.2 91.5 119.5 148.3
173.9 193.6 206 211.8 212.6 210.9 206.8 194.5 178.8 159.9
136.8 107.9 78.3 47 19 4.9 2.5 0
8.2 9.1 11.5 17.3 18.1 19 22.2 24.7 28 32.1
38.7 43.7 47 51.1 55.2 59.3 65.9 78.3 98.1 117
135.1 148.3 154.1 154.9 152.4 150.8 148.3 138.4 125.2 109.6
93.1 72.5 50.3 28.8 11.5 2.5 1.6 0
8.2 9.1 10.7 16.5 18.1 19 22.2 26.4 29.7 34.6
39.6 43.7 47.8 51.9 55.2 59.3 64.3 75 91.5 107.1
120.3 130.2 132.7 130.2 126.1 124.4 120.3 111.2 98.9 85.7
70.9 54.4 37.1 22.2 9.1 3.3 1.6 0
8.2 9.1 11.5 16.5 19 20.6 23.9 28 33.8 37.9
41.2 45.3 49.4 51.9 55.2 59.3 64.3 74.2 91.5 107.1
120.3 130.2 132.7 130.2 126.1 123.6 120.3 110.4 98.1 84
69.2 52.7 35.4 20.6 9.1 4.1 2.5 0
8.2 9.1 13.2 17.3 21.4 23.1 27.2 30.5 33.8 37.1
40.4 43.7 47 50.3 52.7 56 60.2 66.7 79.1 89.8
98.9 104.6 107.1 106.3 103 100.5 97.2 89.8 79.9 68.4
55.2 41.2 28 16.5 7.4 3.3 2.5 0
8.2 10.7 13.2 19.8 27.2 29.7 30.5 33 34.6 37.1
40.4 42.8 45.3 47 49.4 51.9 55.2 61 71.7 79.1
86.5 90.6 92.3 91.5 88.2 86.5 83.2 76.6 68.4 58.5
47.8 37.1 26.4 16.5 8.2 3.3 2.5 0
8.2 9.9 14 22.2 28 29.7 32.1 34.6 36.3 37.9
38.7 42 43.7 45.3 47.8 50.3 52.7 57.7 69.2 77.5
84.9 89.8 91.5 90.6 87.3 85.7 83.2 76.6 68.4 59.3
49.4 38.7 28 17.3 9.1 3.3 2.5 0
8.2 9.9 14.8 22.2 28 29.7 33 34.6 36.3 38.7
41.2 42.8 44.5 46.1 47.8 49.4 51.9 56 66.7 74.2
80.8 85.7 87.3 84.9 82.4 80.8 78.3 72.5 65.1 56
47.8 37.9 28 18.1 9.1 2.5 1.6 0
8.2 9.1 14.8 20.6 24.7 28 31.3 33 33.8 35.4
37.9 40.4 42 42.8 44.5 46.1 47 51.1 60.2 66.7
75 79.1 81.6 79.1 76.6 75.8 74.2 70 63.4 56.9
49.4 40.4 30.5 20.6 11.5 4.1 2.5 0
8.2 8.2 14 19 23.1 25.5 28 28 27.2 28
31.3 33.8 36.3 37.1 38.7 41.2 43.7 47.8 57.7 64.3
71.7 75.8 77.5 77.5 75.8 75 72.5 68.4 62.6 56
47.8 39.6 29.7 20.6 11.5 4.1 3.3 0
8.2 8.2 14 17.3 22.2 23.1 22.2 23.9 23.9 24.7
27.2 30.5 33 35.4 37.1 39.6 42 46.1 55.2 61.8
69.2 73.3 75.8 76.6 75 74.2 72.5 68.4 62.6 56
48.6 40.4 31.3 21.4 12.4 4.9 4.1 0
8.2 8.2 14 17.3 22.2 23.1 22.2 22.2 23.1 23.9
27.2 29.7 33 34.6 36.3 38.7 42 45.3 54.4 61
69.2 73.3 75.8 75.8 75 74.2 72.5 68.4 63.4 56.9
49.4 40.4 31.3 22.2 12.4 4.9 4.1 0
